Spare part, ETS 175L, Actuator kit
034G3645
Product Type: Spare part, Used for product: ETS 175L, Type designation: Actuator kit, Actuator
034G3645
Product specifications
Characteristic | Value |
|---|---|
| Approval | CECMIMCRNEACUKCAUL Recognized |
| CE evaluated | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | M12 |
| Flow characteristic | S-shape |
| Material Description | Spare part actuator kit ETS 175L S OF |
| Max. Working Pressure [bar] | 37.0 bar |
| Max. Working Pressure [psig] | 536 psig |
| Packing format | Single pack |
| Product group | Electric valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Actuator |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c81a3c50-9710-4373-be75-2652b16aea76 |
| SCIP dossier product name | ETS 250-800/KVS 42 |
| Type designation | Actuator kit |
| UL evaluated | Yes |
| Used for product | ETS 175L |
| Used for product comments | Oil free |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.74 Kilogram |
| Net weight | 0.74 Kilogram |
| Volume | 6.248 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162506868 |
| Proposition 65 | Cancer and Reproductive Harm |