Spare part, Sub-part
032U1083
Product type: Spare part, Type designation: Sub-part
032U1083
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Armature Tube Asssembly I-pack 200 |
| Packing format | Industrial pack |
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Armature tube assembly |
| Product Type | Spare part |
| Quantity per packing format | 200 pc |
| Type designation | Sub-part |
| Used for product comments | Armature Tube Asssembly |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.052 Kilogram |
| Net weight | 0.046 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.076 Liter |
| EAN/UPC | 5715162130384 |