
Spare part, EVR 6 NC; EVR 8 NC, Service kit for code 032Lxxxx
032L0550
Product Type: Spare part, Used for product: EVR 6 NC; EVR 8 NC, Type designation: Service kit for code 032Lxxxx, Repair kit
032L0550
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | EVR 6-8 NC V2 Service Kit MU10 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Service kit for code 032Lxxxx |
| Used for product | EVR 6 NCEVR 8 NC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.054 Kilogram |
| Net weight | 0.043 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.142 Liter |
| EAN/UPC | 5702428984621 |