Spare part, ICFE 20, Service kit
032F8026
Product Type: Spare part, Used for product: ICFE 20, Type designation: Service kit
032F8026
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Diaphragm assembly / ICFE 20 |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| MaxOPD[bar] 12W AC | 21 bar |
Characteristic | Value |
|---|---|
| MaxOPD[bar] 20W DC | 16 bar |
| Packing format | Industrial pack |
| Product group | ICF spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 160 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Service kit |
| Used for product | ICFE 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 75 Gram |
| Net weight | 71 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162942284 |