
EVRB
032F6325
Used for product: EVRB
032F6325
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Orifice kit ø3 mm Multi-10 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Industrial Refrigeration |
| Product name | Orifice |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Orifice ø3 |
| Used for product | EVRB |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.011 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.076 Liter |
| EAN/UPC | 5702428000307 |