
Repair kit
032F2343
Type designation: Repair kit, Used for product: EVRST 10; EVRAT 10
032F2343
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Repair kit, EVRAT / EVRST 10 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Repair kit |
| Used for product | EVRAT 10EVRST 10 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.082 Kilogram |
| Net weight | 0.041 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.42 Liter |
| EAN/UPC | 5702428471909 |