
Overhaul kit
032F2336
Type designation: Overhaul kit, Used for product: EVRS 3; EVRA 3
032F2336
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Overhaul kit EVRA / EVRS 3 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Overhaul kit |
| Quantity per packing format | 15 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Overhaul kit |
| Used for product | EVRA 3EVRS 3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.146 Kilogram |
| Net weight | 0.111 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.338 Liter |
| EAN/UPC | 5702428471664 |