
Repair Kit
032F2335
Type designation: Repair kit, Used for product: EVRA 40; EVRS 40
032F2335
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Repair kit, EVRA / EVRS 40 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Repair Kit |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Repair kit |
| Used for product | EVRA 40EVRS 40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.263 Kilogram |
| Net weight | 0.174 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.945 Liter |
| EAN/UPC | 5702428471657 |