
Spare part, EVRA 25, Inspection kit
032F2326
Product Type: Spare part, Used for product: EVRA 25, Type designation: Inspection kit
032F2326
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Inspection kit, EVR/A 25 |
| Packing format | Multi pack |
| Product group | Solenoid valves spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 9 pc |
| REACH Candidate List substances 0.1 | No |
| Spare part (EF013237) | TRUE |
| Type designation | Inspection kit |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | EVRA 25 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.046 Kilogram |
| Net weight | 0.008 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.34 Liter |
| EAN/UPC | 5702428471480 |