
Spare part, EVM NC, Repair kit
032F2324
Product Type: Spare part, Used for product: EVM NC, Type designation: Repair kit
032F2324
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Repair kit, EVM NC. |
| Packing format | Multi pack |
| Product group | Solenoid valves spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 15 pc |
| REACH Candidate List substances 0.1 | No |
| Spare part (EF013237) | TRUE |
| Type designation | Repair kit |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | EVM NC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.09 Kilogram |
| Net weight | 0.039 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.34 Liter |
| EAN/UPC | 5702428470810 |