
Overhaul kit
032F2321
Type designation: Overhaul kit, Used for product: EVRAT 10
032F2321
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Overhaul kit - EVRAT 10 |
| Packing format | Multi pack |
| Product group | Solenoid valves spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Overhaul kit |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Spare part (EF013237) | TRUE |
| Type designation | Overhaul kit |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | EVRAT 10 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.297 Kilogram |
| Net weight | 0.257 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.432 Liter |
| EAN/UPC | 5702428469777 |