Spare part, EVRA 3, Seal kit
032F0210
Product Type: Spare part, Used for product: EVRA 3, Type designation: Seal kit
032F0210
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Seal kit |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Seal kit |
| Used for product | EVRA 3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.007 Kilogram |
| Net weight | 0.004 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.125 Liter |
| EAN/UPC | 5702422036364 |