
Bracket, Bracket with screws
032F0197
Bracket, Type designation: Bracket with screws, Used for product: EVR 2; EVR 3; EVR 8; EVR 10; EVR 6; EVR 4, Packing format: Industrial pack, Quantity per packing format: 20
032F0197
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Accessories bag I-pack 20 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Bracket |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Bracket with screws |
| Used for product | EVR 10EVR 2EVR 3EVR 4EVR 6EVR 8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.022 Kilogram |
| Net weight | 0.02 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.04 Liter |
| EAN/UPC | 5702422056232 |