Spare part, EVR 2; EVR 3, Armature assembly
032F0180
Product type: Spare part, Used for product: EVR 2; EVR 3, Type designation: Armature assembly
032F0180
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PART KIT EVR-2 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Armature tube assembly |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Armature assembly |
| Used for product | EVR 2EVR 3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.036 Kilogram |
| Net weight | 0.029 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.075 Liter |
| EAN/UPC | 5702422014812 |