Flange, 250 mm, Butt weld
027N1022
Connection standard: EN10220, Material Spec.: Steel
027N1022
Product specifications
Characteristic | Value |
|---|---|
| Connection size [in] | 10 in |
| Connection size [mm] | 250 mm |
| Connection standard | EN10220 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Flange design | Tongue |
| Flange form | Round |
| Material Description | Flanges DN250 |
| Material Spec. | Steel |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Parts included | 2 flangesBoltGasketsNuts 8.8 |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Flange set |
| Product Type | Flange |
| Quantity per packing format | 1 pc |
| Sealing face standard | DIN 2512 |
| Used for product | AKE+ |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 75 Kilogram |
| Net weight | 59.71 Kilogram |
| Volume | 240 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255201434 |
| Proposition 65 | Cancer and Reproductive Harm |