
Spare part, ICFD 20, Repair kit
027L6711
Product Type: Spare part, Used for product: ICFD 20, Type designation: Repair kit
027L6711
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICFD Defrost Mod. orifice kit for ICV 20 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | ICF spare parts |
| Product line | Industrial Refrigeration |
| Product name | Orifice |
| Product Type | Spare part |
| Quantity per packing format | 60 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Repair kit |
| Used for product | ICFD 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.012 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.068 Liter |
| EAN/UPC | 5702428551205 |