
Spare part, Manual regulating valve module
027L4904
Product type: Spare part, Type designation: Manual regulating valve module
027L4904
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | ICFR-SS 20B HL Reg. module, Spare part |
| Packing format | Single pack |
| Product group | ICF spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| Type designation | Manual regulating valve module |
| Used for product | ICFR SS 20B HL |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.26 Kilogram |
| Net weight | 0.791 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.335 Liter |
| EAN/UPC | 5715162500958 |