
Spare part, Stop valve module
027L4902
Product type: Spare part, Type designation: Stop valve module
027L4902
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICFS-SS 20 HL Stopvalve module,SparePart |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | ICF spare parts |
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Stop valve module |
| Used for product | ICFS SS 20 HL |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.299 Kilogram |
| Net weight | 0.791 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.335 Liter |
| EAN/UPC | 5715162500927 |