
Spare part, ICFE SS 20H, Solenoid valve module
027L4779
Product Type: Spare part, Used for product: ICFE SS 20H, Type designation: Solenoid valve module
027L4779
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | ICFE-SS 20H Solenoid module, spare part |
| Packing format | Single pack |
| Product group | ICF spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Type designation | Solenoid valve module |
| Used for product | ICFE SS 20H |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.705 Kilogram |
| Net weight | 1.68 Kilogram |
| Volume | 3.416 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428923255 |
| Proposition 65 | Cancer and Reproductive Harm |