
Spare part, Solenoid valve module
027L1358
Product type: Spare part, Type designation: Solenoid valve module
027L1358
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ICFA 20C AKVA Module, Spare part |
| Packing format | Multi pack |
| Product group | ICF spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Function module |
| Product Type | Spare part |
| Quantity per packing format | 4 pc |
| Type designation | Solenoid valve module |
| Used for product | ICF 15-4-13CICF 20 EVRAT-ICFA 20CICF 20-2-122CICF 20-4-12BICF 20-4-12CICF 20-4-13CICFA 20C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.652 Kilogram |
| Net weight | 1.41 Kilogram |
| Volume | 3.416 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162942673 |
| Proposition 65 | Cancer and Reproductive Harm |