
Spare part, ICF 20; ICF 15, Gasket kit
027L1272
Product Type: Spare part, Used for product: ICF 20; ICF 15, Type designation: Gasket kit
027L1272
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICF15 Motor Module, Spare part kit |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | ICF spare parts |
| Product line | Industrial Refrigeration |
| Product name | Gasket |
| Product Type | Spare part |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Gasket kit |
| Used for product | ICF 15ICF 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.005 Kilogram |
| Net weight | 0.004 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.026 Liter |
| EAN/UPC | 5715162143971 |