
Spare part, ICF 15, Gasket kit
027L1271
Product Type: Spare part, Used for product: ICF 15, Type designation: Gasket kit
027L1271
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICF15 gaskets and Orings, spare part kit |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | ICF spare parts |
| Product line | Industrial Refrigeration |
| Product name | Gasket |
| Product Type | Spare part |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Gasket kit |
| Used for product | ICF 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.022 Kilogram |
| Net weight | 0.015 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.093 Liter |
| EAN/UPC | 5702428545075 |