
Spare part, ICFA 20
027L1256
Product type: Spare part, Used for product: ICFA 20
027L1256
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICFA 20B AKVA Module, Spare part |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | ICF spare parts |
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | Spare part |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | ICFA 20B AKVA module |
| Used for product | ICF 15 EVRAT-ICFA 20BICF 15-4-12BICF 15-4-13BICF 20 EVRAT-ICFA 20BICF 20-2-122BICF 20-4-12BICF 20-4-13BICFA 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.674 Kilogram |
| Net weight | 0.598 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.245 Liter |
| EAN/UPC | 5702428865500 |