Spare part
027H7280
Product type: Spare part, Service kit
027H7280
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | CCMT strainer spare part |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Electric valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Strainer/seal kit |
| Used for product | CCMT 16CCMT 24CCMT 30CCMT 42 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.032 Kilogram |
| Net weight | 0.03 Kilogram |
| Volume | 0.315 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162785829 |
| Proposition 65 | Cancer and Reproductive Harm |