
Spare part, Service kit
027H7248
Product type: Spare part, Type designation: Service kit, Service kit
027H7248
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | CTR 20 O-ring service kit Multi 20 |
| Packing format | Multi pack |
| Parts included | 3 x O-rings |
Characteristic | Value |
|---|---|
| Product group | Electric valve spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Service kit |
| Used for product | CTR20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.004 Kilogram |
| Net weight | 0.002 Kilogram |
| Volume | 0.198 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428941884 |
| Proposition 65 | No significant risk |