
Repair kit, Repair kit
027H7204
Type designation: Repair kit, Used for product: ICLX 125; ICS 125
027H7204
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ICS/ICLX 125 Repair kit |
| Packing format | Multi pack |
| Product group | ICM / ICS / ICLX spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Type designation | Repair kit |
| Used for product | ICLX 125ICS 125 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.316 Kilogram |
| Net weight | 0.296 Kilogram |
| Volume | 2.854 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428481021 |
| Proposition 65 | Cancer and Reproductive Harm |