
Overhaul kit, Overhaul kit
027H7198
Type designation: Overhaul kit, Used for product: ICS 150
027H7198
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Overhaul kit ICS 150 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | ICM / ICS / ICLX spare parts |
| Product line | Industrial Refrigeration |
| Product name | Overhaul kit |
| Product Type | Overhaul kit |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Overhaul kit |
| Used for product | ICS 150 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 26.5 Kilogram |
| Net weight | 18.65 Kilogram |
| Volume | 103.24 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428481403 |
| Proposition 65 | Cancer and Reproductive Harm |