
Inspection kit, Inspection kit
027H7191
Type designation: Inspection kit, Used for product: ICM 100; ICS 100; ICLX 100
027H7191
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICS/ICLX/ICM 100 Inspection kit |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | ICM / ICS / ICLX spare parts |
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Inspection kit |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Inspection kit |
| Used for product | ICLX 100ICM 100ICS 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.095 Kilogram |
| Net weight | 0.049 Kilogram |
| Volume | 0.45 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428481205 |
| Proposition 65 | Cancer and Reproductive Harm |