
Overhaul kit, Overhaul kit
027H6028
Type designation: Overhaul kit, Used for product: IC80 body
027H6028
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICS 80 Overhaul kit |
| Packing format | Single pack |
| Product group | ICM / ICS / ICLX spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Overhaul kit |
| Product Type | Overhaul kit |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507A |
| Type designation | Overhaul kit |
| Used for product | IC80 body |
| Used for product comments | With top assembly |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.884 Kilogram |
| Net weight | 2.713 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.335 Liter |
| EAN/UPC | 5702428822244 |