
Overhaul kit, Overhaul kit
027H4016
Type designation: Overhaul kit, Used for product: ICS 40
027H4016
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICS 40 Overhaul kit |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | ICM / ICS / ICLX spare parts |
| Product line | Industrial Refrigeration |
| Product name | Overhaul kit |
| Product Type | Overhaul kit |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Overhaul kit |
| Used for product | ICS 40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.511 Kilogram |
| Net weight | 1.315 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.444 Liter |
| EAN/UPC | 5702428481342 |