Repair kit, Sealing parts
027H3415
Type designation: Sealing parts
027H3415
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ICMTS 80A-B Repair Kit |
| Packing format | Multi pack |
| Product group | SVL Flexline spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Repair kit |
| Product Type | Repair kit |
| Quantity per packing format | 10 pc |
| Type designation | Sealing parts |
| Used for product | ICMTS80 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.07 Kilogram |
| Net weight | 0.03 Kilogram |
| Volume | 0.168 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162521403 |
| Proposition 65 | Cancer and Reproductive Harm |