Inspection kit, Sealing parts
027H3413
Type designation: Sealing parts
027H3413
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ICMTS 80A-B Inspection Kit |
| Packing format | Multi pack |
| Product group | ICM / ICS / ICLX spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Service kit |
| Product Type | Inspection kit |
| Quantity per packing format | 12 pc |
| Type designation | Sealing parts |
| Used for product | ICMTS 80 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.066 Kilogram |
| Net weight | 0.02 Kilogram |
| Volume | 0.202 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162521380 |
| Proposition 65 | Cancer and Reproductive Harm |