
Overhaul kit, Cone, sealing, packing gland
027H2138
Type designation: Cone, sealing, packing gland, Used for product: ICS 25 body
027H2138
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICS 25-10 Overhaul kit |
| Packing format | Single pack |
| Product group | ICM / ICS / ICLX spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Function module |
| Product Type | Overhaul kit |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R1234ze(E)R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507AR717R744 |
| Type designation | Cone, sealing, packing gland |
| Used for product | ICS 25 body |
| Used for product comments | With top assembly |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.788 Kilogram |
| Net weight | 0.705 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.228 Liter |
| EAN/UPC | 5702428815413 |