
Repair kit, Service kit, ICMTS 20, Multi pack, 40 pc
027H1193
Product Type: Service kit, Used for product: ICMTS 20
027H1193
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICMTS 20 A / A33 service kit *CO2* |
| Packing format | Multi pack |
| Product group | ICM / ICS / ICLX spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Service kit |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Gasket kit with orifice |
| Used for product | ICMTS 20 |
| Used for product comments | A33 and A cones |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.024 Kilogram |
| Net weight | 0.021 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.036 Liter |
| EAN/UPC | 5702428204088 |