
Repair kit, Service kit, ICMTS 20-A33, Single pack, 1 pc
027H1088
Product Type: Service kit, Used for product: ICMTS 20-A33
027H1088
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICMTS 20 A33 Top *CO2* |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | ICM / ICS / ICLX spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Service kit |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Top Complete |
| Used for product | ICMTS 20-A33 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.147 Kilogram |
| Net weight | 1.032 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.413 Liter |
| EAN/UPC | 5702428243902 |