ICAD accessories, ICAD-B Cable set 15m (3x cables), ICAD 600BTS; ICAD 1200B; ICAD 600B
027H0467
Packing format: Single pack, Quantity per packing format: 1
027H0467
Product specifications
Characteristic | Value |
|---|---|
| Cable length [in] | 590.50 in |
| Cable length [m] | 15.000 m |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection Internal/External | Internal |
| Connection size [mm] | 12 mm |
| Connection type | M |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | ICAD-B Cable set 15m (3x cables) |
| Packing format | Single pack |
| Parts included | 4 pin female4 pin male8 pin female |
| Product group | ICAD accessories |
| Product line | Industrial Refrigeration |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | M12 cable set, 15 m |
| Used for product | ICAD 1200BICAD 600BICAD 600BTS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.16 Kilogram |
| Net weight | 1.646 Kilogram |
| Volume | 12.899 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162599044 |
| Proposition 65 | Cancer and Reproductive Harm |