
ICAD accessories, ICAD 600-1200, protection cap, ICAD 600-TS; ICAD 1200A; ICAD 600A
027H0431
Packing format: Multi pack, Quantity per packing format: 12
027H0431
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICAD 600-1200, protection cap |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | ICAD accessories |
| Product line | Industrial Refrigeration |
| Product name | Cap |
| Product Type | Accessory |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Protection Cap |
| Used for product | ICAD 1200AICAD 600-TSICAD 600A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.13 Kilogram |
| Net weight | 0.103 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.798 Liter |
| EAN/UPC | 5702428247832 |