O-ring, Accessory
027H0429
Type designation: Service kit
027H0429
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Service kit ICAD1200B |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | ICAD accessories |
| Product line | Industrial Refrigeration |
| Product name | O-ring |
| Product Type | Accessory |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Service kit |
| Used for product | ICAD 1200BICAD 600BTS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.008 Kilogram |
| Net weight | 0.002 Kilogram |
| Volume | 0.039 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162598832 |
| Proposition 65 | Cancer and Reproductive Harm |