
ICAD 600; ICAD 900
027H0427
Used for product: ICAD 600; ICAD 900, Packing format: Single pack, Quantity per packing format: 1
027H0427
Product specifications
Characteristic | Value |
|---|---|
| Cable length [in] | 394.00 in |
| Cable length [m] | 10.000 m |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection Internal/External | Internal |
| Connection size [mm] | 12 mm |
| Connection type | M |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | ICAD 600/900/1200 - Cable set 10 m |
| Packing format | Single pack |
| Parts included | 8 pin female and 4 pin female |
| Product group | ICAD accessories |
| Product line | Industrial Refrigeration |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | M12 female cable set, 10m |
| Used for product | ICAD 1200ICAD 600ICAD 900 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.016 Kilogram |
| Net weight | 0.948 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.248 Liter |
| EAN/UPC | 5702428245654 |