
Spare part, ICAD 600; ICAD 600TS; ICAD 900, QUINT DC-UPS
027H0388
Product type: Spare part, Used for product: ICAD 600; ICAD 600TS; ICAD 900, Type designation: QUINT DC-UPS
027H0388
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.003 |
| 1 Primary battery weight Kg | 0.001 |
| Approval | CEGLUAUL |
| Battery type or Name | VRLA - AGM Battery 4.0 Ah (VRLA) |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | Yes |
| DG Indicator Profile | Contains Alkaline Battries |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | QUINT DC-UPS for ICAD |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | ICAD accessories |
| Product line | Industrial Refrigeration |
| Product name | UPS |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | QUINT DC-UPS |
| UL evaluated | Yes |
| Used for product | ICAD 1200ICAD 600ICAD 600TSICAD 900 |
| Used for product comments | In-/output: 24V d.c/10A/3,4Ah |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.612 Kilogram |
| Net weight | 4.114 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.246 Liter |
| EAN/UPC | 5715162418215 |