
Spare part, PM, size 80 Standard cone; PM 3-80, Overhaul kit
027F3377
Product Type: Spare part, Used for product: PM, size 80 Standard cone; PM 3-80, Type designation: Overhaul kit
027F3377
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | PM80 (Std. cone) - Overhaul kit C |
| Packing format | Single pack |
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Overhaul kit |
Characteristic | Value |
|---|---|
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | d101ea09-3258-4341-8fe8-f232bae04af5 |
| SCIP dossier product name | PM 80-125 Overhaul kits |
| Type designation | Overhaul kit |
| Used for product | PM 3-80PM, size 80 Standard cone |
| Used for product comments | Standard cone |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.676 Kilogram |
| Net weight | 5.14 Kilogram |
| Volume | 22.493 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428470780 |
| Proposition 65 | Cancer and Reproductive Harm |