
Inspection kit, Inspection kit
027F3076
Type designation: Inspection kit, Used for product: PM, PML, PMLX, MRV, size 32; PM 3-32
027F3076
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | PM/MEV Inspection kit |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Inspection kit |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Inspection kit |
| Used for product | PM 3-32PM, PML, PMLX, MRV, size 32 |
| Used for product comments | Both cone types |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.09 Kilogram |
| Net weight | 0.076 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.496 Liter |
| EAN/UPC | 5702428470179 |