
MEV 200; PML 40; PMLX 40; PMFH 200; PMFL 200; MRV 40; PM 40
027F2177
Used for product: MEV 200; PML 40; PMLX 40; PMFH 200; PMFL 200; MRV 40; PM 40, Packing format: Multi pack, Quantity per packing format: 20
027F2177
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Dimensions ID x OD x h [in] | 2.008 x 2.559 x 0.059 in |
| Dimensions ID x OD x h [mm] | 51 x 65 x 1.5 mm |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flange version | 11.0 |
| Material Description | Flange gasket |
Characteristic | Value |
|---|---|
| Material Spec. | Asbestos free |
| Packing format | Multi pack |
| Product group | Flanges |
| Product line | Industrial Refrigeration |
| Product name | Gasket |
| Product Type | Accessory |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Flange gasket |
| Used for product | MEV 200MRV 40PM 40PMFH 200PMFL 200PML 40PMLX 40 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.028 Kilogram |
| Net weight | 0.006 Kilogram |
| Volume | 0.085 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422104469 |
| Proposition 65 | Cancer and Reproductive Harm |