Spare part, PM 80-125; PML 80-125, Manual Operation
027F2134
Product Type: Spare part, Used for product: PM 80-125; PML 80-125, Type designation: Manual Operation
027F2134
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | PML 80-125 Manual operation |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Manual opening |
| Product Type | Spare part |
| Quantity per packing format | 3 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Manual Operation |
| Used for product | PM 80-125PML 80-125 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.764 Kilogram |
| Net weight | 0.7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.651 Liter |
| EAN/UPC | 5702422104919 |