
Spare part, ICLX 150; PMC; ICLX 125; ICLX 100, External pilot connector
027F1049
Product Type: Spare part, Used for product: ICLX 150; PMC; ICLX 125; ICLX 100, Type designation: External pilot connector
027F1049
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ICLX 100-150 Pilot connector |
| Packing format | Multi pack |
| Product group | ICM / ICS / ICLX accessories |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | External pilot connector |
| Product Type | Spare part |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | External pilot connector |
| UL evaluated | Yes |
| Used for product | ICLX 100ICLX 125ICLX 150PMC |
| Used for product comments | Ø 1.0 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.291 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.255 Liter |
| EAN/UPC | 5702422053477 |