
ICS 25; ICS 65; ICS 150; ICLX 65; PMC; PM 3; ICLX 80; PML; ICLX 40; ICS 50; PM 1; ICS 40; PMLX; ICLX 32; ICS 100; ICS 125; ICS 32
027F1048
Used for product: ICS 25; ICS 65; ICS 150; ICLX 65; PMC; PM 3; ICLX 80; PML; ICLX 40; ICS 50; PM 1; ICS 40; PMLX; ICLX 32; ICS 100; ICS 125; ICS 32, Packing format: Multi pack, Quantity per packing format: 16
027F1048
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | ICLX 32-80 Pilot connector |
| Packing format | Multi pack |
| Product group | ICM / ICS / ICLX accessories |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | External pilot connector |
| Product Type | Accessory |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Type designation | External pilot connector |
| Used for product | ICLX 32ICLX 40ICLX 65ICLX 80ICS 100ICS 125ICS 150ICS 25ICS 32ICS 40ICS 50ICS 65PM 1PM 3PMCPMLPMLX |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.317 Kilogram |
| Volume | 0.251 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422045762 |
| Proposition 65 | Cancer and Reproductive Harm |