
Seal kit for external pilot connector
027F1004
Used for product: ICS 100 - 150; PMC; PMLX; PM; PML; ICS 25-65
027F1004
Product specifications
Characteristic | Value |
|---|---|
| Approval | EAC |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| InspectionText | Комплект ремонтный для ICS и PM |
| Material Description | Seal kit for external pilot connector |
| Packing format | Multi pack |
| Product group | ICM / ICS / ICLX accessories |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | External pilot connector |
| Product Type | Seal kit |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Used for product | ICS 100 - 150ICS 25-65PMPMCPMLPMLX |
| Used for product comments | External pilot connector |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.032 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 0.129 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422107644 |
| Proposition 65 | Cancer and Reproductive Harm |