
Spare part, ICS 25; ICS 65; ICS 150; ICLX 65; ICS 40; ICLX 32; ICS 100; ICS 125; ICS 32; ICLX 80; ICLX 40; ICS 50, Damping orifice
027F0664
Product Type: Spare part, Used for product: ICS 25; ICS 65; ICS 150; ICLX 65; ICS 40; ICLX 32; ICS 100; ICS 125; ICS 32; ICLX 80; ICLX 40; ICS 50, Type designation: Damping orifice
027F0664
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | EVM Damping orifice |
| Packing format | Multi pack |
| Product group | Pilot valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Damping device |
| Product Type | Spare part |
| Quantity per packing format | 21 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | Damping orifice |
| Used for product | ICLX 32ICLX 40ICLX 65ICLX 80ICS 100ICS 125ICS 150ICS 25ICS 32ICS 40ICS 50ICS 65 |
| Used for product comments | Ø 1.0 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.044 Kilogram |
| Net weight | 0.036 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.072 Liter |
| EAN/UPC | 5702422057505 |