
Overhaul kit, Overhaul kit
027F0663
Type designation: Overhaul kit, Used for product: PMFH, size 80-2
027F0663
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | PMFH 80-2 Overhaul kit |
| Packing format | Single pack |
| Product group | Liquid level valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Overhaul kit |
| Product Type | Overhaul kit |
Characteristic | Value |
|---|---|
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | a3fd35e2-4384-4c35-aac0-800b81d68b32 |
| SCIP dossier product name | PMFH 80-500 Overhaul kits |
| Spare part (EF013237) | TRUE |
| Type designation | Overhaul kit |
| Type of accessory/spare part (EF000215) | Other |
| Used for product | PMFH, size 80-2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.744 Kilogram |
| Net weight | 0.519 Kilogram |
| Volume | 1.171 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428448789 |
| Proposition 65 | Cancer and Reproductive Harm |