
Overhaul kit, Overhaul kit
027F0635
Type designation: Overhaul kit, Used for product: PMFL, size 80-6
027F0635
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | PMFL 80-6 Overhaul kit |
| Packing format | Single pack |
| Product group | Liquid level valve spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Overhaul kit |
| Product Type | Overhaul kit |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 51ccafb9-e868-4a1e-8bc4-45f341e383fb |
| SCIP dossier product name | PMFL 80-200 Overhaul kits |
| Type designation | Overhaul kit |
| Used for product | PMFL, size 80-6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.646 Kilogram |
| Net weight | 0.4 Kilogram |
| Volume | 1.291 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428448734 |
| Proposition 65 | Cancer and Reproductive Harm |